IESNA:LM-63-2002
[TEST]P952871
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31433
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3443.6 3761.1 4106.5 4473.4 4790.9 5057 5258.7 5376.7 5396 5338
5278 5273.7 5310.2 5389.5 5576.2 6041.8 7198.2 8933.9 10480.8 11669.5
12583.4 13445.9 14224.8 14956.4 15447.7 14739.7 11931.2 8346.1 5771.4 3881.2
1637 519.2 246.7 107.3 34.3 0 0
3443.6 3767.5 4132.3 4486.3 4806 5072 5286.5 5404.6 5421.7 5370.2
5303.7 5301.6 5329.5 5411 5601.9 5966.7 6962.2 8655 10380 11611.5
12562 13518.9 14250.5 14967.1 15497.1 15040.1 12439.7 8882.4 6048.2 4025
1742.2 564.3 287.5 126.6 45.1 0 0
3443.6 3763.2 4117.2 4458.4 4763 5016.2 5211.5 5333.8 5346.6 5301.6
5252.2 5243.6 5273.7 5355.2 5537.6 5878.7 6687.6 8213 9929.4 11264
12250.9 13289.3 14274.1 15177.4 15941.2 16160 14409.3 11212.5 7565.1 4913.2
2274.2 896.8 504.2 278.9 128.7 42.9 0
3443.6 3737.5 4065.8 4391.9 4666.5 4900.4 5087 5183.6 5215.7 5196.4
5160 5155.7 5181.4 5220 5327.3 5544 5913 6762.7 8213 9878
11358.4 12733.6 14136.8 15458.4 16722.1 17709.1 18376.3 18430 17275.7 13705.6
7702.4 2757 1107.1 592.2 272.5 62.2 0
3443.6 3694.6 3984.2 4282.4 4542.1 4763 4939 5057 5110.6 5123.5
5121.3 5134.2 5170.7 5205 5273.7 5430.3 5704.9 6119 6893.5 8202.3
9912.3 11738.1 13574.7 15486.3 17063.3 18552.3 20013.4 21646.1 22918.4 21982.9
17391.5 9579.7 3769.7 1686.4 712.3 72.9 0
3443.6 3671 3926.3 4183.8 4419.8 4636.5 4812.4 4949.7 5024.8 5078.4
5117.1 5179.3 5273.7 5348.8 5419.6 5531.1 5769.3 6151.2 6734.8 7449.2
8502.7 9882.2 11452.8 13139.1 14879.1 16808 18962.1 21491.6 24975.9 27046.4
24744.2 18599.5 10116.1 3608.8 896.8 51.5 0
3443.6 3658.1 3909.1 4168.7 4398.3 4615 4801.7 4936.8 5018.4 5069.9
5123.5 5185.7 5275.8 5355.2 5438.9 5563.3 5795 6170.5 6758.4 7515.7
8526.3 9878 11412 13064 14838.4 16788.7 18990 21652.5 24971.7 26921.9
24407.4 18243.3 10066.8 3681.7 886.1 57.9 0
3443.6 3615.2 3821.2 4046.4 4263.1 4473.4 4662.2 4821 4934.7 5022.7
5114.9 5226.5 5348.8 5451.8 5552.6 5696.3 5928.1 6286.4 6818.4 7543.6
8466.2 9594.7 10948.6 12508.4 14272 16256.6 18423.5 20764.3 23639.3 25836.3
22832.6 14259.1 6468.7 2201.3 523.5 45.1 0
3443.6 3587.3 3741.8 3919.9 4113 4308.2 4501.3 4670.8 4825.3 4960.4
5102 5237.2 5365.9 5479.6 5608.4 5795 6063.2 6477.3 7099.5 7949.1
9073.4 10414.3 11969.8 13669.1 15398.4 17217.8 19086.5 21071.1 23045 23710.1
21066.8 14119.6 6074 1821.5 733.8 203.8 0
3443.6 3538 3649.5 3778.3 3939.2 4115.1 4286.7 4464.8 4627.9 4793.1
4960.4 5112.8 5241.5 5378.8 5524.7 5698.5 5968.8 6402.2 7071.6 8047.8
9318 10783.4 12351.7 13941.6 15524.9 17114.8 18751.8 20320.2 21034.6 19672.2
15490.6 7771.1 2098.3 796 433.4 120.1 0
3443.6 3486.5 3542.2 3632.4 3752.5 3883.4 4040 4192.3 4357.5 4512
4692.2 4866 5037.7 5217.9 5404.6 5627.7 5934.5 6410.8 7127.4 8198
9603.3 11270.4 12879.5 14265.5 15464.9 16599.9 17522.4 17741.3 16625.6 13583.3
8474.8 3098.1 622.2 191 66.5 23.6 0
3443.6 3460.7 3484.3 3553 3651.7 3761.1 3892 4027.1 4173 4329.6
4497 4668.6 4857.4 5050.5 5265.1 5522.6 5859.4 6355 7050.2 8002.8
9279.4 10759.8 12117.9 12963.2 13351.5 13422.3 13134.8 12225.1 10558.1 8095
4765.2 1622 369 105.1 30 12.9 0
3443.6 3426.4 3428.5 3465 3531.5 3613 3711.7 3816.9 3922 4020.7
4130.1 4231 4349 4462.7 4587.1 4737.3 4958.3 5305.9 5855.1 6655.4
7683.1 8725.8 9444.6 9545.4 8970.4 7901.9 6374.3 4475.5 2551 1167.2
499.9 188.8 70.8 27.9 12.9 2.1 0
3443.6 3366.3 3321.3 3295.5 3274.1 3235.4 3168.9 3063.8 2924.3 2759.1
2570.3 2370.8 2171.3 1993.2 1855.9 1755 1682.1 1654.2 1797.9 2130.5
2499.5 2802 2784.9 2295.7 1609.1 1072.8 742.3 517.1 345.4 214.6
135.2 85.8 42.9 17.2 4.3 0 0
3443.6 3310.5 3207.5 3078.8 2894.3 2664.7 2394.4 2091.9 1770.1 1454.7
1225.1 1104.9 1079.2 1089.9 1126.4 1158.6 1184.3 1186.5 1158.6 1100.6
1036.3 971.9 903.3 828.2 729.5 607.2 474.2 341.1 255.3 186.7
120.1 70.8 27.9 10.7 4.3 0 0
3443.6 3261.2 3076.7 2829.9 2490.9 2119.8 1731.4 1388.1 1190.8 1124.3
1089.9 1059.9 1036.3 1012.7 999.8 991.2 980.5 956.9 905.4 830.3
755.2 680.1 607.2 523.5 439.8 366.9 313.2 266 210.3 143.7
72.9 36.5 17.2 6.4 0 0 0
3443.6 3211.8 2952.2 2557.5 2119.8 1675.6 1325.9 1192.9 1154.3 1122.1
1089.9 1057.7 1025.6 993.4 946.2 892.5 830.3 757.4 678 600.7
527.8 463.4 411.9 371.2 332.6 296.1 257.5 203.8 139.5 94.4
62.2 34.3 15 6.4 0 0 0
3443.6 3181.8 2827.8 2366.5 1847.3 1409.6 1231.5 1195.1 1160.7 1124.3
1094.2 1057.7 1019.1 971.9 911.8 836.8 755.2 671.5 583.6 497.8
427 381.9 349.7 319.7 287.5 255.3 218.8 173.8 137.3 109.4
79.4 51.5 17.2 2.1 0 0 0
3443.6 3138.9 2707.6 2160.5 1624.2 1306.6 1235.8 1201.5 1167.2 1130.7
1098.5 1064.2 1023.4 967.6 892.5 813.2 716.6 620.1 514.9 439.8
390.5 360.4 336.8 311.1 283.2 248.9 206 169.5 141.6 111.6
81.5 51.5 15 0 0 0 0
3443.6 3134.6 2669 2081.1 1538.3 1293.7 1248.7 1212.2 1175.7 1141.4
1107.1 1068.5 1027.7 967.6 894.7 798.1 688.7 579.3 489.2 420.5
377.6 349.7 324 296.1 263.9 223.1 178.1 148 120.1 92.3
62.2 34.3 8.6 0 0 0 0
3443.6 3134.6 2641.1 2038.2 1501.9 1293.7 1257.3 1220.8 1180 1141.4
1107.1 1070.6 1029.8 976.2 907.6 813.2 697.3 581.4 482.7 409.8
366.9 341.1 315.4 285.4 248.9 197.4 152.3 126.6 103 77.2
49.3 19.3 2.1 0 0 0 0
3443.6 3145.3 2654 2044.7 1501.9 1293.7 1257.3 1220.8 1182.2 1145.7
1109.2 1072.8 1034.1 982.6 914 808.9 693 572.9 474.2 403.4
364.7 339 311.1 283.2 244.6 184.5 143.7 120.1 94.4 68.7
42.9 15 0 0 0 0 0
